
The V46SA is a direct acting, “all range”, pressure actuated modulating valve, used to control the waterflow to a condenser by directly sensing pressure changes in a non-corrosive refrigerant circuit.
Brass Female Threaded Water Regulating Valve for High Pressure Refrigerants, with Brass Trim, 2 Way, PDTO, DN10, Kvs0.5, PN10, BSP Parallel Connection

Range5...23 bar
Body StyleStraight
Size Thread according to ISO 2283/8 "
Style5
Capillary Length---
Additional Features---
Net Weight: 0.45kg
Product Dimension:Width 130 mmLength51 mmHeight109 mm
| Document Type | Language English(EUR) | Last Update Date | Preview | Downloads | Copy Link |