Image Not Available

FX Programmable Controllers

FX PCX Input/Output Modules

The FX-PCXs are expansion I/O modules with integral RS-485 MS/TP communications.

Features

  • Standard Protocol with BTL Listing
    Provides interoperability with Johnson Controls and third-party Building Automation System (BAS) products that use the widely accepted BACnet® standard.
  • Standard Hardware and Software Platform
    Uses a common hardware design throughout the family line to support standardized wiring practices and installation workflows. Also uses a common software design to support use of a single tool for control applications, commissioning, and troubleshooting to minimize technical training.
  • State-Based Application Control Logic with Adaptive, Automatically Tuned Control Loops
    Prevents simultaneous heating and cooling, reduces commissioning time, eliminates change-of-season re-commissioning, and reduces wear and tear on mechanical devices.
  • Universal Inputs and Configurable Outputs
    Allow multiple signal options per channel to provide input/output flexibility.
  • Complete Product Family with Modular Components
    Meets any HVAC equipment or building system control requirement using only the needed components.
  • Ability to reside on the FC Bus or SA Bus
    Provides application flexibility

Products List10 items

Product CodeInputsOutputsSupply Voltage
CH-PCX2723-0 8 UI2 AO24 VAC
CH-PCX3723-0 16 BI-24 VAC
CH-PCX3733-0 8 BI8 BO24 VAC
FX-PCX1711-0 ---BACnet® MS/TP, RS-485
FX-PCX2711-0 2 UI2 UO + 2 ROBACnet® MS/TP, RS-485
FX-PCX2721-0 8 UI2 AOBACnet® MS/TP, RS-485
FX-PCX3711-0 4 UI4 UO + 4 ROBACnet® MS/TP, RS-485
FX-PCX3721-0 16 BI---BACnet® MS/TP, RS-485
FX-PCX3731-0 8 BI8 BOBACnet® MS/TP, RS-485
FX-PCX4711-0 6 UI + 2 BI2 AO + 3 BO + 4 COBACnet® MS/TP, RS-485

0%