Image Not Available

These controllers are designed for speed variation of single phase motors, especially for fan speed control on air cooled condensers. Head pressure control of a refrigeration system, through speed variation of the fan on an air-cooled condenser, results in optimum performance throughout the year.

P216EEA-2K

0% off

Wallmount P216EEA-101C + P499VCS-405C pressure transducer

Features

  • The new benchmark in standard FSC
  • Easy to Install and Easy to operate
  • Output Range: 0,5 to 12 Amp (1 phase)
  • Input 0-10 Vdc
  • Heatpump mode
  • Reverse operation mode
  • Master / Slave mode
  • Fixed pressure ranges for direct replacement (P215)
  • Setpoint and Min speed potmeters
  • Operate with High Efficiency AC-fan motors who comply to ERP 2015 directive.
:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
P216 Catalog Page
EN 2021
P216 Product Bulletin
EN 11 2016
P216 Installation Sheet
EN Rev. D
P216 Installation Sheet
EN Rev. A
P216 Installation Sheet
EN 09 2016

0%