Image Not Available

Low height EUROVENT certified fancoil, with 6 speed fan and fitted valves. Capacities ranges from 0.7 to 3.3 kW.

YLVR110_2

0% off

Standard LOW BODY

Low Body Fancoil unit with Casing Size 110 (2 Rows). Cooling capacity 0.9 kW

Features

  • 6 speed fan
  • Cabinet factory fitted
  • Valve factory fitted
  • Electrical heater factory fitted
  • Thermal or modulating valve
  • Service valve

ModelLow Body with Casing Size 110 (2 Rows)

Capacity0,94 kW

Noise level Low Speed @ 1m28 dB (A)

Noise level Mid Speed @ 1m33 dB (A)

Noise level High Speed @ 1m38 dB (A)

Power Supply230/1/50 V

Net Weight: 15kg

Product Dimension:Width 648 mmLength254 mmHeight430 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
YORK Airside Products Catalogue 2021
EN Jun. 2021
LASER and LOW BODY / LASER ECM and LOW BODY ECM - Catalog Page
EN 2021

0%