Image Not Available

Fancoil Units with stylish cabinet, up to 49 Pa static pressure and front air intake as optional. Capacities ranges from 0.7 to 9.9 kW. Laser is a range of Fan Coil Units that continues the YORK® tradition based on high reliability and low noise levels. It is the result of great commitment in terms of energy and resources to offer a more modern product from every point of view: Moreover each version has the same internal structure, identical in both horizontal and vertical models, in order to standardise production and guarantee a greater flexibility in distribution and installation. All Johnson Controls fan coils take part to the Eurovent program of fan coil performance certification.

YLH226_2

0% off

Standard LASER

Laser Fancoil with casing size 226 (2 rows) Horizontal. Cooling capacity 7.6 kW

Features

  • 6 speed fan
  • Cabinet factory fitted
  • Valve factory fitted
  • Electrical heater factory fitted
  • Thermal or modulating valve
  • Service valve
  • Option front air intake
  • Optional plenum
  • Up to 110 Pa static pressure

ModelLaser Fancoil with casing size 226 (2 rows) Horizontal

Capacity7,59 kW

Noise level Low Speed @ 1m41 dB (A)

Noise level Mid Speed @ 1m47 dB (A)

Noise level High Speed @ 1m50 dB (A)

Power Supply230/1/50 V

Net Weight: 52kg

Product Dimension:Width 1523 mmLength614 mmHeight254 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
YORK Airside Products Catalogue 2021
EN Jun. 2021
LASER and LOW BODY / LASER ECM and LOW BODY ECM - Catalog Page
EN 2021

0%