Image Not Available

Fancoil Units with stylish cabinet, up to 49 Pa static pressure and front air intake as optional. Capacities ranges from 0.8 to 8.1 kW. Laser is a range of Fan Coil Units utilising energy efficient EC motor technology that continues the YORK® tradition based on high reliability and low noise levels. It is the result of great commitment in terms of energy and resources to offer a more modern product from every point of view: Moreover each version has the same internal structure, identical in both horizontal and vertical models, in order to standardise production and guarantee a greater flexibility in distribution and installation. All Johnson Controls fan coils take part to the Eurovent program of fan coil performance certification.

YLH-AF-ECM_220_3

0% off

Laser ECM Fan coil, Max Cool. Cap 5.06 kW | casing size 220 | 3 rows | Horizontal, Front Air Intake

Features

  • 6 speed fan
  • Brushless motor with inverter
  • Low mechanical resistance and heat gain
  • Cabinet factory fitted
  • Valve factory fitted
  • Electrical heater factory fi tted
  • Thermal or modulating valve
  • Service valve
  • Option front air intake
  • Optional plenum
  • ECM inverter option available

ModelLaser ECM Fan coil, Max Cool. Cap 5.06 kW | casing size 220 | 3 rows | Horizontal, Front Air Intake

Max Cooling Capacity @9v5.06 kW

Max. Sensible cooling capacity4.08 kW

Max. Water flow in cooling862 l/h

Max. Pressure drop in cooling28.3

Casing Size220

Rows3

PositioningHorizontal, Front Air Intake

28.3

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
YORK Airside Products Catalogue 2021
EN Jun. 2021
LASER and LOW BODY / LASER ECM and LOW BODY ECM - Catalog Page
EN 2021

0%