Image Not Available



YORK® YVAA air-cooled variable speed screw chillers provide superior performance. Higher efficiency heat exchangers coupled with variable speed operation and smart controls elevate the system efficiency to a whole new level. The resulting benefit from YVAA chillers is much greater than the sum of its parts.

Eurovent Certified Unit

YVAA0963

0% off

< MISSING DESCRIPTION !>

Features

  • Reduce your annual energy costs by as much as 30%.
  • Reduce your sound levels by up to 16 dBA to meet tighter regulations.
  • Enhance your fl exibility with a variety of chiller options to fi t your needs.
  • Minimise your environmental impact dramatically.
  • Lower your part load energy and night time sound levels with inverter fans and compressors.
  • Deliver increased motor longevity and increased chiller reliability with low starting currents.
  • Cut your operational expenses with a high chiller power factor at all loads.
  • Improve your peace of mind knowing we stand behind every chiller.
  • Desuperheater option.

Max. Cooling Capacity867 kW

EER3.07

SEER4.71

ŋs, c186

Sound power level 99 dBA

Net Weight: 8314kg

Product Dimension:Width 2241 mmLength7412 mmHeight2401 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
EU Product Line Card 2021
EN 2021
EU Product Line Card 2022 HVAC version
EN 2022
YORK Commercial & Industrial HVAC Catalogue 2020
EN Jan. 2020
YORK Commercial & Industrial HVAC Catalogue 2021
EN Aug. 2021
YVAA - Catalog Page
EN 2021
Ecodesign Technical Datasheet (Reg.2281/2016 Comfort) R134a units
EN Sep. 2021
Ecodesign Technical Datasheet (Reg.2281/2016 Comfort) R513A units
EN Sep. 2021

0%