Home : Air Cooled Chillers and Heat Pumps : Air Cooled Chillers and Heat Pumps : YVAA
Image Not Available

Air Cooled Chillers and Heat Pumps

YVAA

Cool. Cap.: 525-1660 kW - C.O. - VSD Screw



YORK® YVAA air-cooled variable speed screw chillers provide superior performance. Higher efficiency heat exchangers coupled with variable speed operation and smart controls elevate the system efficiency to a whole new level. The resulting benefit from YVAA chillers is much greater than the sum of its parts.

Eurovent Certified Unit

Features

  • Reduce your annual energy costs by as much as 30%.
  • Reduce your sound levels by up to 16 dBA to meet tighter regulations.
  • Enhance your fl exibility with a variety of chiller options to fi t your needs.
  • Minimise your environmental impact dramatically.
  • Lower your part load energy and night time sound levels with inverter fans and compressors.
  • Deliver increased motor longevity and increased chiller reliability with low starting currents.
  • Cut your operational expenses with a high chiller power factor at all loads.
  • Improve your peace of mind knowing we stand behind every chiller.
  • Desuperheater option.

Products List30 items

Product CodeMax. Cooling Capacity
575 kW
581 kW
569 kW3.244.32
573 kW3.074.2699999999999996
588 kW3.173.23
639 kW3.234.58
614 kW2.834.1500000000000004
658 kW3.134.41
649 kW3.164.63
738 kW3.154.7300000000000004
748 kW2.94.5
768 kW3.144.7300000000000004
808 kW3.174.8
812 kW2.994.6100000000000003
867 kW3.074.71
898 kW3.094.87
933 kW3.155
948 kW3.134.8499999999999996
971 kW3.154.74
997 kW3.154.97
964 kW2.924.6100000000000003
1002 kW2.954.68
1008 kW2.924.68
1022 kW3.185.0199999999999996
1017 kW3.074.78

0%