Image Not Available



The New YLPB heat pump delivers premium energy efficiency, it is easy to install, quiet to run, and it is supported by a knowledgable service force.

They are completely autonomous and are designed to be installed outdoors on the roof of a building or at ground level.

Eurovent Certified Unit

YLPB0650|BASE

0% off

YLPB0650SE

Features

  • • Proven Reliability: The YLPB is a new product we introduce into the European market, but that has been succeed in other markets in the rest of the world since 2012.
  • • High Partial Load Efficiency: The YLPB models are one of the most efficient reversible heat pump in the market with a SEER up to 4.25.
  • Prices are subject to change without notice, check with your JCI representative

Cooling Capacity629 kW

EER3.03

SEER4.20

Sound99 dBA

Heating Capacity653 kW

SCOP3.25

Net Weight: 5435kg

Product Dimension:Width 2242 mmLength6955 mmHeight2391 mm

:
Working Days
:

Mandatory Items2 items

Product CodeDescription------Quantity
YLPB0650SE|52(S)Low Sound Fans with VSD ControlLow Sound Fans with VSD Control----
YLPB0650SE|QUOTA_SURCHARGE_R-410AQuota Surcharge R-410AQuota Surcharge R-410A----
Do you want it Factory Mounted?


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
EU Product Line Card 2021
EN 2021
EU Product Line Card 2022 HVAC version
EN 2022
YORK Commercial & Industrial HVAC Catalogue 2020
EN Jan. 2020
YORK Commercial & Industrial HVAC Catalogue 2021
EN Aug. 2021
YLPB Catalog Page
EN 2021
Heat Pump Brochure 2021
EN May 2021
Ecodesign Technical Datasheet (Reg.813/2013) - please download and unzip file
EN Nov. 2020

0%