Image Not Available

Verasys® Hub

Verasys® Smart Building Hub

SBH

The Smart Building Hub is the base controller for the Verasys® Building Automation System and provides wired and wireless connections and plug and play configuration between all Smart Equipment layers and controls.
Offering many-to-one, multi-client connectivity, the Smart Building Hub is a web based control system that provides an intuitive user interface to any supported smart equipment and Johnson Controls branded field controllers and thermostats.
The Smart Building Hub has a USB Wi-Fi access point, and allows personnel to use an intuitive, browser-based interface to access advanced features like fault detection, alarms, and point configuration.
The Smart Building Hub can be connected to an Ethernet backbone to enable remote connectivity and additional features like email alarms.
The Smart Building Hub user interface scales to the device you are using. On a computer screen, mobile phone or tablet, the main menus and screens are side by side.

Supported Controllers
The Verasys 4.x control system fully supports smart equipment devices, including the flexible PEAK® and Verasys Application Controller (VAC) series of HVAC/R controllers and a wide variety of configurable terminal unit controllers and thermostats as the Advanced Terminal unit Controller (ATC), TUC03 Plus and TEC36xx series.

Features

  • Plug & Play - Provides access to all identifiable and supported devices connected to the field bus without the need of any tool.
  • Remote Access - Allows you to access device information through any supported web browser via secure connection and access level.
  • Alarm Notifications - When connected to Internet, e-Mails can be configured to alert in case of alarms.
  • Space Views - Space views provides a quick snapshot of what each space is doing and the ability to intuitively change the space working conditions.
  • Data Share - Allows to share meaningful data between smart system components.
  • Advanced Features - Allows to view alarms, events, and trends. Also to modify schedules and commission devices.
  • Schedule Synch - Allows to view synchronize schedule between different smart system components and to access them for monitoring and editing from a single view.
  • Global Schedule - Allows to view synchronize schedule between different smart system components and to access them for monitoring and editing from a single view.
  • Interlocks to Verasys IOMs Application Controller - Connect different systems through IOMs Application Controller, into the Verasys Network.

Products List1 items

Product CodePower SupplyDimensionsOperating Conditions
24 VAC / VDC190 x 125 x 44.5 mm0-50 (5-95%) °C (%RH)

0%