Image Not Available

Smart Equipment OEM Controllers

PK-OEM

PEAK™ Controllers

The PEAK 18 and PEAK 32 Controllers are configurable controllers that can be switched between MS/TP, Modbus RTU, and N2 Communication protocols real-time through the onboard local display or through the Mobile Access Portal (MAP) Gateway. When the controllers are used as MS/TP devices, they are BACnet® Advanced Application Controllers (B-AACs) with integral RS-485 Master-Slave/Token-Passing (MS/TP) communications.
In order to select and download the application please go to Selector>Verasys Applications

Features

  • Standard BACnet Protocol — Provides interoperability with other Building Automation Systems (BAS) products that use the widely accepted BACnet standard.
  • Standard Software and Application Development — Uses a common hardware design throughout the family line to support standardized wiring practices and installation workflows. Also uses a common software design to support use of a single tool for control applications, commissioning, and troubleshooting to minimize technical training.
  • Configurable Controller — Eliminates the need for software or programming in the field. Factory commission and programmed. Only configuration of parameters in the field through local display or MAP.
  • Real-time Switchable communication protocols from BACnet MS/ TP to Modbus or N2 — Is available through the onboard display or MAP Gateway one configuration parameter can be set to switch the protocol in real time.
  • Dedicated Modbus Integration bus — Provides interoperability with other Modbus devices through the dedicated Modbus master port.
  • Predefined alarms and trends — Based on HVAC/R application all alarms and trends will be predefined within the controller.
  • Onboard display with real time clock to support local scheduling and trends — Provides an onboard display for configuration and commissioning of the equipment, validation of controls, validation of alarms, faults, and control.
  • Auto-Tuned Control Loops — Reduce commissioning time, eliminate change-of-season re-commissioning, and reduce wear and tear on mechanical devices.
  • Universal Inputs, Configurable Outputs, and Point Expansion Modules — Allow multiple signal options to provide input/output flexibility.
  • Optional Local User Interface Display — Allows convenient monitoring and adjusting capabilities at the local device.
  • Optional Mobile Interface — Allow monitoring, servicing, and commissioning of the equipment through the MAP gateway, utilizing any smart mobile devices.
  • USB Port — Onboard USB port for firmware upgrades and backup/restore of configuration of the controller.
  • BACnet Testing Laboratories (BTL) Listing — Ensures interoperability with other BTL rev 12- listed devices. BTL is a third-party agency, which validates that BAS vendor products meet the BACnet industry-standard protocol.
  • Future Verasys Connectivity — Support of Equipment Model technology for plug and play of equipment to the system level.

Products List6 items

Product CodePower SupplyDisplayPoints
24 VNo18
240 VNo18
24 VYes18
240 VYes18
24 VNo32
24 VYes32

0%