Image Not Available

The P499 series is a new global pressure transducer with an excellent price performance ratio. The P499 exceeds the latest industrial CE/UL requirements including surge protection, and is over voltage protected in both positive and reverse polarity. The P499 is designed to produce a linear analogue signal based on the sensed pressure. The pressure port is machined from a solid piece of 17-4PH stainless steel. There are no O-rings or welds that are exposed to the pressure media. This results in a leak proof ,all metal sealed pressure system which withstand more than 10 million pressure cycles without failure.

P499ACP-401C

0% off

Pipe Pressure Sensor, -1 to 8Bar, 4-20mA, Packard Connector, Female pressure connection

Features

  • Single-piece machined steel pressure port
  • Environmentally Sealed Electronics
  • Reliable, Repeatable Performance and Long Operating Life
  • Slender Body Design
  • Available in several pressure ranges up to 50 bar.
  • New Feature value

ModelPackard connector

Press. ConnectionFemale

Output0.4 to 20 mA

Net Weight: 0.09kg

Product Dimension:Width 45 mmLength105 mmHeight40 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
P499 European Catalog Page
EN 2021
Refrigeration Products Brochure
EN 08 2014
P499 Heavy Duty Pressure Transducer
EN 07 2007
Product CodeFinal Net Price
P599ACPS401C

0%