Image Not Available

The P499 series is a new global pressure transducer with an excellent price performance ratio. The P499 exceeds the latest industrial CE/UL requirements including surge protection, and is over voltage protected in both positive and reverse polarity. The P499 is designed to produce a linear analogue signal based on the sensed pressure. The pressure port is machined from a solid piece of 17-4PH stainless steel. There are no O-rings or welds that are exposed to the pressure media. This results in a leak proof ,all metal sealed pressure system which withstand more than 10 million pressure cycles without failure.

P499ACH-404C

0% off

Pipe Pressure Sensor, 0 to 30Bar, 4-20mA, Hirschmann Connector, Female pressure connection

Features

  • Single-piece machined steel pressure port
  • Environmentally Sealed Electronics
  • Reliable, Repeatable Performance and Long Operating Life
  • Slender Body Design
  • Available in several pressure ranges up to 50 bar.
  • New Feature value

ModelHirschmann DIN connector

Press. ConnectionFemale

Output0.4 to 20 mA

Net Weight: 0.11kg

Product Dimension:Width 45 mmLength110 mmHeight40 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
P499 European Catalog Page
EN 2021
Refrigeration Products Brochure
EN 08 2014
P499 Heavy Duty Pressure Transducer
EN 07 2007

0%