
The P499 series is a new global pressure transducer with an excellent price performance ratio. The P499 exceeds the latest industrial CE/UL requirements including surge protection, and is over voltage protected in both positive and reverse polarity. The P499 is designed to produce a linear analogue signal based on the sensed pressure. The pressure port is machined from a solid piece of 17-4PH stainless steel. There are no O-rings or welds that are exposed to the pressure media. This results in a leak proof ,all metal sealed pressure system which withstand more than 10 million pressure cycles without failure.
Pipe Pressure Sensor, -1 to 15Bar, 4-20mA, Hirschmann Connector, Male pressure connection

ModelHirschmann DIN connector
Press. ConnectionMale
Output0.4 to 20 mA
Net Weight: 0.1kg
Product Dimension:Width 45 mmLength105 mmHeight40 mm
| Document Type | Language English(EUR) | Last Update Date | Preview | Downloads | Copy Link |
| Product Code | Description | Quantity | ||
|---|---|---|---|---|
| P599ABHS402C | Transducer Standard Models, 4 to 20 mA for BAR Applications |
| Product Code | Final Net Price | ||
|---|---|---|---|
| P599ABHS402C |