Image Not Available

The P74 series of differential pressure switches incorporate two opposing pressure elements and an adjustable range setpoint spring with a calibrated scale. The control switches at the indicated setpoint on an increase in differential pressure and switches back to the normal position when the different pressure decreases to the setpoint less the mechanical switching differential.

P74FA-10C

0% off

Pipe Pressure Switch, 14 to 207kPa, Diff: 10kPa, 1xNC/NO SPDT Open High/6A@120VAC

The P74 series of differential pressure switches incorporate two opposing pressure elements and an adjustable range setpoint spring with a calibrated scale

Features

  • Heavy duty pressure elements.
  • These controls may be used in combination with series P28 lube oil protection control on two compressor, single motor units.
  • WARNING - To fulfill our obligations towards Article 33, in accordance to European REACH Regulation No 1907/2006 EC, we hereby inform you that this article contains the following Substance of Very High Concern included in the Candidate list: Cadmium / Cadmium Oxide

Range2 to 26 adjustable kPa

Switch functionSPDT

Element Style

Connection Type36 in. capillary with 1/4 in. flare nut

Net Weight: 1.1kg

Product Dimension: Length101 mmHeight173 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
P74 ADJUSTABLE DIFFERENTIAL PRESSURE SWITCH
EN 2021
Refrigeration Products Brochure
EN 08 2014
P74 Differential Pressure Controls, without time delay
EN 06 2019
P74 Differential Pressure Controls without time delay_SHT035N600
EN 06 2019

0%