
The P74 series of differential pressure switches incorporate two opposing pressure elements and an adjustable range setpoint spring with a calibrated scale. The control switches at the indicated setpoint on an increase in differential pressure and switches back to the normal position when the different pressure decreases to the setpoint less the mechanical switching differential.
Pipe Pressure Switch, 60 to 480kPa, Diff: 30kPa, 1xNC/NO SPDT Open High/8A@230VAC, Female pressure connection

Range0.6 to 4.8 bar
Mech. Differential0.3 fix. bar
Style15
Switch ActionSPDT, 8 A, contact Open High
Additional featuresFor NH3
Net Weight: 0.93kg
Product Dimension:Width 140 mmLength305 mmHeight65 mm
| Document Type | Language English(EUR) | Last Update Date | Preview | Downloads | Copy Link |
| Product Code | Description | Quantity | ||
|---|---|---|---|---|
| 271-51L | Mounting bracket | |||
| CNR003N001R | Connector 6 mm | |||
| CNR003N002R | Connector 8 mm |