Image Not Available

These watervalves are especially designed for condensing units cooled either by atmospheric or forced draft cooling towers. They may be used on single, or multiple condenser hook-ups to the tower. The type V48 valve senses the compressor head pressure and allows cooling water to flow to the condenser, to by pass the condenser, or to allow waterflow to both condenser and by-pass line in order to maintain correct refrigerant head pressure.

V48AB-9510

0% off

Brass Female Threaded Water Regulating Valve for High Pressure Refrigerants, with Brass Trim, 3 Way, PDTO, DN15, Kvs2.3, PN10, BSP Parallel Connection

Features

  • Pressure balanced design
  • Free movement of all parts
  • Easy manual flushing
  • High Kv values
  • Pressure actuated
  • Can be used as mixing or diverting valve
  • WARNING - To fulfill our obligations towards Article 33, in accordance to European REACH Regulation No 1907/2006 EC, we hereby inform you that Brass and Bronze valves contains the following Substances of Very High Concern mentioned on the Candidate list: lead

TypeCommercial

Range4...20 bar

Body StyleStraight

Size Thread1/2 "

Style50

Capillary Length75

Additional Features---

Net Weight: 2.3kg

Product Dimension:Width 150 mmLength81 mmHeight201 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
V48 Catalog Page
EN 2021
Refrigeration Products Brochure
EN 08 2014
V48 Product Bulletin
EN 08 2020
V48/V49 Repair Parts and Service_SHT029N003
EN 08 2018
V48 Installation Sheet
EN 08 2018

0%