Image Not Available

The V46SA is a direct acting, “all range”, pressure actuated modulating valve, used to control the waterflow to a condenser by directly sensing pressure changes in a non-corrosive refrigerant circuit.

V46SA-9101

0% off

Pressure Actuated Water Valves, Low Flow

The V46SA is a direct acting, all range, pressure actuated modulating valve, used to control the waterflow to a condenser by directly sensing pressure changes in a non-corrosive refrigerant circuit.

Features

  • Valve designed for low flow
  • All range power element and spring housing
  • Small dimensions
  • Pressure actuated
  • Various pressure connection style
  • High refrigerant pressure resistant bellows
  • WARNING To fulfill our obligations towards Article 33, in accordance to European REACH Regulation No 1907/2006 EC, we hereby inform you that this product contains the following Substance of Very High Concern mentioned on the Candidate list: • Lead

Range5...23 bar

Body StyleStraight

Size Thread according to ISO 2283/8 "

Style45A

Capillary Length75

Additional FeaturesCapillary soldered to power element

Net Weight: 0.45kg

Product Dimension:Width 130 mmLength51 mmHeight109 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
V46SA Catalog Page
EN 2021
Refrigeration Products Brochure
EN 08 2014
V46SA Product Bulletin
EN 2004

0%