Image Not Available

These pressure actuated modulating valves control the quantity of water to a condenser by directly sensing pressure changes in a refrigerant circuit. The valves can be used in non-corrosive refrigerant systems. Ammonia power elements and valves designed for salt-water applications are available. The valves have a quick opening characteristic and open on pressure increase (direct acting). Reverse acting (close on pressure increase) is possible.

V46AD-9300

0% off

Iron Female Threaded Water Regulating Valve, with Brass Trim, 2 Way, PDTO, DN25, Kvs6.5, PN10, BSP Taper Connection

Features

  • Pressure balanced valve design
  • Pressure actuated
  • 3/8, 1/2, 3/4 inch are angled body type valves with high Kv value
  • 3/8 up to 2 inch pressure valves all range types
  • Quick opening valve characteristics
  • No close fitting or sliding parts in water passages
  • Easy to disassemble. All parts can be replaced
  • Special bronze bodies and monel parts
  • Power elements with stainless steel bellows available
  • Wide range of pressure connection styles
  • Nickel plated seats available for 3/8, 1/2, and 3/4 inch valves
  • Direct/reverse action
  • WARNING - To fulfill our obligations towards Article 33, in accordance to European REACH Regulation No 1907/2006 EC, we hereby inform you that Brass and Bronze valves contains the following Substances of Very High Concern mentioned on the Candidate list: DINP & LEAD

Range5...18 bar

Element styleStraight

Size Thread1 "

Style5

Capillary Length--- cm

Additional Features---

Net Weight: 3.3kg

Product Dimension:Width 145 mmLength124 mmHeight233 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
V46 Catalog Page
EN 2021
Refrigeration Products Brochure
EN 08 2014
V46 Product Bulletin
EN 08 2020
IS_V46SA_SHT015N603
EN 08 2018
V46/V47 Repair Parts and Service_SHT029N001
EN 08 2018
V46 Installation Sheet
EN 11 2018

0%