
These pressure actuated modulating valves control the quantity of water to a condenser by directly sensing pressure changes in a refrigerant circuit. The valves can be used in non-corrosive refrigerant systems. Ammonia power elements and valves designed for salt-water applications are available. The valves have a quick opening characteristic and open on pressure increase (direct acting). Reverse acting (close on pressure increase) is possible.
Brass Female Threaded Water Regulating Valve, with Brass Trim, 2 Way, PDTO, DN10, Kvs1.8, PN10, BSP Parallel Connection
These pressure actuated modulating valves control the quantity of water to a condenser by directly sensing pressure changes in a refrigerant circuit. The valves can be used in non-corrosive refrigerant systems. Ammonia power elements and valves designed for salt-water applications are available. The valves have a quick opening characteristic and open on pressure increase (direct acting). Reverse acting (close on pressure increase) is possible.

Range5...18 bar
Body StyleAngled
Size Thread3/8 "
Style13
Capillary Length75 cm
Additional Features---
Net Weight: 0.86kg
Product Dimension:Width 85 mmLength66 mmHeight153 mm
| Document Type | Language English(EUR) | Last Update Date | Preview | Downloads | Copy Link |