
Pressure actuated watervalve
2-way pressure actuated water valves
These pressure actuated modulating valves control the quantity of water to a condenser by directly sensing pressure changes in a refrigerant circuit. The valves can be used in non-corrosive refrigerant systems. Ammonia power elements and valves designed for salt-water applications are available. The valves have a quick opening characteristic and open on pressure increase (direct acting). Reverse acting (close on pressure increase) is possible.

| Product Code | Range | Element style | Connection | |||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5...23 bar | Angled | 3/8 " | |||||||||||||||||||
| 5...23 bar | Angled | 3/8 " | |||||||||||||||||||
| 5...23 bar | Angled | 3/8 " | |||||||||||||||||||
| 5...18 bar | Angled | 3/8 " | |||||||||||||||||||
| 5...18 bar | Angled | 3/8 " | |||||||||||||||||||
| 5...23 bar | Angled | 3/8 " | |||||||||||||||||||
| 5...18 bar | Angled | 3/8 " | |||||||||||||||||||
| 5...23 bar | Angled | 3/8 " | |||||||||||||||||||
| 5...18 bar | Angled | 3/8 " | |||||||||||||||||||
| 5...23 bar | Angled | 1/2 " | |||||||||||||||||||
| 5...23 bar | Angled | 1/2 " | |||||||||||||||||||
| 5...18 bar | Angled | 1/2 " | |||||||||||||||||||
| 5...23 bar | Angled | 1/2 " | |||||||||||||||||||
| 5...18 bar | Angled | 1/2 " | |||||||||||||||||||
| 5...23 bar | Angled | 1/2 " | |||||||||||||||||||
| 5...23 bar | Angled | 3/4 " | |||||||||||||||||||
| 5...23 bar | Angled | 3/4 " | |||||||||||||||||||
| 5...18 bar | Angled | 3/4 " | |||||||||||||||||||
| 5...23 bar | Angled | 3/4 " | |||||||||||||||||||
| 5...18 bar | Straight | 1 " | |||||||||||||||||||
| 5...18 bar | Straight | 1 " | |||||||||||||||||||
| 10...23 bar | Straight | 1 " | |||||||||||||||||||
| 5...18 bar | Straight | 1 " | |||||||||||||||||||
| 5...18 bar | Straight | 1&1/4 " | |||||||||||||||||||
| 5...18 bar | Straight | 1&1/4 " |