Image Not Available

The V246 Series 2-way and 3-Way Pressure-Actuated Water-Regulating Valves for High-Pressure Refrigerants regulate water flow and control refrigerant head pressure in systems with single or multiple watercooled condensers. These valves have an adjustable opening point in a refrigerant pressure range of 200 to 400 psig (13.8 to 27.6 bar). These Series valves are designed specifically for condensing units cooled either by atmospheric or forced draft cooling towers. They are used on single or multiple condenser hook-ups to the tower to provide the most economical and efficient use of the tower. V246 valves may be used with standard non-corrosive or ammonia refrigerants. For applications where the coolant may be corrosive to the internal parts, maritime models are available, which have nickel copper (Monel®) internal parts.

V246HA1B001C

0% off

Brass Female Threaded Water Regulating Valve for High Pressure Refrigerants, with Brass Trim, 2 Way, PDTO, DN10, Kvs0,, BSP Parallel Connection

Features

  • No Close Fitting or Sliding Parts in Water Passages
  • Accessible Range Spring
  • Take-Apart Construction
  • Pressure-Balanced Design
  • Corrosion-Resistant Material for Internal Parts
  • WARNING - To fulfill our obligations towards Article 33, in accordance to European REACH Regulation No 1907/2006 EC, we hereby inform you that Brass and Bronze valves contains the following Substances of Very High Concern mentioned on the Candidate list: lead

ConstructionDirect Acting, Maritime

Valve Size and Connection3/8 in. BSPP Screw, ISO 228

Element styleStyle 5

Shipping Weight1.86 kg

Range13.8 to 27.6 bar

Body StyleMetric, Straight Body

ModelStandard Construction

Net Weight: 0.45kg

Product Dimension: Length67 mmHeight166 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
V246 V248 Catalog Page
EN 2021
Refrigeration Products Brochure
EN 08 2014
V246 Product Bulletin
EN 01 2013

0%