The V246 Series 2-way and 3-Way Pressure-Actuated Water-Regulating Valves for High-Pressure Refrigerants regulate water flow and control refrigerant head pressure in systems with single or multiple watercooled condensers. These valves have an adjustable opening point in a refrigerant pressure range of 200 to 400 psig (13.8 to 27.6 bar). These Series valves are designed specifically for condensing units cooled either by atmospheric or forced draft cooling towers. They are used on single or multiple condenser hook-ups to the tower to provide the most economical and efficient use of the tower. V246 valves may be used with standard non-corrosive or ammonia refrigerants. For applications where the coolant may be corrosive to the internal parts, maritime models are available, which have nickel copper (Monel®) internal parts.
Brass Female Threaded Water Regulating Valve for High Pressure Refrigerants, with Brass Trim, 2 Way, PDTO, DN15, Kvs0,, BSP Parallel Connection

ConstructionDirect Acting, Commercial
Valve Size and Connection1/2 in. BSPP Screw, ISO 228
Element styleStyle 5
Shipping Weight1.4 kg
Range13.8 to 27.6 bar
Body StyleMetric, Angle Body
ModelStandard Construction
Net Weight: 1.36kg
Product Dimension: Length78 mmHeight182 mm
| Document Type | Language English(EUR) | Last Update Date | Preview | Downloads | Copy Link |