Image Not Available

These room humidistats are designed to control humidification or dehumidification equipment. It provides SPDT control. The sensing element consists of carefully selected and processed human hair, proven to be the most sensitive and stable material known for this application. Under normal conditions these controls retain their sensitivity and accuracy for many years.

W43C-9100

0% off

Room Humidistats

Features

  • Wide range 0 to 90% R.H.
  • Dust tight Penn switch
  • SPDT Contacts
  • Field adjustable high and low limit stops
  • Separate mounting plate
  • WARNING - To fulfill our obligations towards Article 33, in accordance to European REACH Regulation No 1907/2006 EC, we hereby inform you that this article contains the following Substances of Very High Concern included in the Candidate list: Cadmium oxide, Lead

Range0 to 90% RH

Differential4% RH (fixed)

AdjustmentExternal Knob

Contact FunctionSPDT contacts in dust-tight enclosure

Net Weight: 0.46kg

Product Dimension:Width 90 mmLength150 mmHeight90 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
W43 Catalog Page
EN 2021
Refrigeration Products Brochure
EN 08 2014
W43 Product Bulletin
EN 11 2018
W43 Installation Sheet_SHT022N600
EN 04 2016
W43 Installation Sheet_SHT022N600
EN 08 2018

0%