
System 450™ is a family of modular, digital electronic controls that is easily assembled and set up to provide reliable temperature, pressure, and humidity control for a wide variety of Heating, Ventilating, Air Conditioning and Refrigeration (HVACR) and commercial/industrial process applications.
Power module 230/24 VAC - 50/60 Hz

New_LABELNEW_VALUE NEW_UNIT
Output---
LCD Display---
Suppply Voltage110/120 or 220/240, 50/60 (V AC, Hz)
Ambient Operating Conditions-40 to 66, Up to 95% (non condensing) (°C, RH)
Ambient Shipping and Storage Conditions-40 to 80, Up to 95 (non condensing) (°C, %RH)
Input Signal--- (V DC, ohm)
Net Weight: 0.01kg
Product Dimension:Width 105 mmLength140 mmHeight90 mm
| Document Type | Language English(EUR) | Last Update Date | Preview | Downloads | Copy Link |
| Product Code | Description | Quantity | ||
|---|---|---|---|---|
| A99BA-200C | Duct/Pipe/Outdoor Temperature sensor, -40 to 100°C, PTC, 2m PVC shielded cable | |||
| A99BB-200C | Duct/Pipe/Outdoor Temperature sensor, -40 to 100°C, PTC, 2m PVC cable | |||
| A99BB-25C | Duct/Pipe/Outdoor Temperature sensor, -40 to 100°C, PTC, 0.25m PVC cable | |||
| A99BB-300C | Duct/Pipe/Outdoor Temperature sensor, -40 to 100°C, PTC, 3m PVC cable | |||
| A99BB-500C | Duct/Pipe/Outdoor Temperature sensor, -40 to 100°C, PTC, 5m PVC cable | |||
| A99BB-600C | Duct/Pipe/Outdoor Temperature sensor, -40 to 100°C, PTC, 6m PVC cable | |||
| A99BC-300C | Duct/Pipe/Outdoor Temperature sensor, -50 to 120°C, PTC, 3m silicon cable | |||
| A99DY-200C | Duct Temperature sensor, -20 to 60°C, PTC | |||
| A99LY-200C | Duct/Pipe Temperature sensor, -50 to 100°C, PTC, Prb.len.200mm, Temp.Max.housing -40 to 60°C | |||
| A99RY-1C | Wall Temperature sensor, -20 to 60°C, PTC | |||
| A99SY-1C | Strap-on Temperature sensor, -40 to 95°C, PTC | |||
| A99WD-143C | Duct/Pipe Temperature sensor, -50 to 100°C, PTC, Prb.len.143mm, Temp.Max.housing -40 to 60°C, Brass bulbwell | |||
| A99WD-52C | Duct/Pipe Temperature sensor, -50 to 100°C, PTC, Prb.len.52mm, Temp.Max.housing -40 to 60°C, Brass bulbwell | |||
| P499RCP-401C | Pipe Pressure Sensor, -1 to 8Bar, 0.5-4.5VDC, Packard Connector, Female pressure connection | |||
| P499RCP-402C | Pipe Pressure Sensor, -1 to 15Bar, 0.5-4.5VDC, Packard Connector, Female pressure connection | |||
| P499RCP-404C | Pipe Pressure Sensor, 0 to 30Bar, 0.5-4.5VDC, Packard Connector, Female pressure connection | |||
| P499RCP-405C | Pipe Pressure Sensor, 0 to 50Bar, 0.5-4.5VDC, Packard Connector, Female pressure connection |