Image Not Available

System 450™ is a family of modular, digital electronic controls that is easily assembled and set up to provide reliable temperature, pressure, and humidity control for a wide variety of Heating, Ventilating, Air Conditioning and Refrigeration (HVACR) and commercial/industrial process applications.

C450CPN-4C

0% off

Control Module with single analog output, LCD, and Four-Button Touchpad UI.

Features

  • Durable, compact modular design with plug-together connectors and DIN rail or direct wall mount capability
  • Multipurpose, field-configurable modules designed for global use
  • Backlit Liquid Crystal Display (LCD) and four-button touchpad user interface
  • Up to three inputs and up to ten outputs (relay or analog)
  • Versatile, all-in-one, stand-alone control modules
  • An extensive suite of compatible temperature and humidity sensors as well as pressure transducers
  • High input signal selection
  • Differential control
  • Adjustable user-defined reset setpoint (C450R Only)
  • Adjustable minimum and maximum setpoint temperature (C450R only)
  • Selectable warm weather shutdown temperature (C450R only)
  • Adjustable setback temperature (C450R only)

Module typeControl Module

OutputSingle Analog Output

LCD DisplayBack Light

Suppply Voltage24Vac or Power Mod

Ambient Operating Conditions-40 to 66°C (°C, RH)

Ambient Shipping and Storage Conditions-40 to 80°C (°C, %RH)

Input Signal0,5 to 4,5 Vdc (V DC, ohm)

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
System 450™ Series Control Module with Network Communications USA Catalog Page
EN 2014
System 450™ Series Modular Controls USA Catalog Page
EN 01 2014
System 450™ European Catalog Page
EN 2021
Refrigeration Products Brochure
EN 08 2014
System 450™ Product bulletin
EN 04 2017
System 450™ Series Control Module with Ethernet_24-7664-2934
EN 12 2013
System 450 Series Reset Control Modules with Real-Time Clock and Relay Output_LIT 24-7664-2888
EN 04 2020
System 450 Series Expansion Modules with Relay Outputs_24-7664-2861
EN 01 2021
System 450 Series C450CCU Condensing Unit Control Module_24-7664-03809
EN 08 2020
System 450™ Series Control Modules with Relay Outputs_24-7664-2675
EN 2008
System 450™ Series Expansion Modules with Relay Outputs_24-7664-2683
EN 2008
System 450™ Series Power Module_24-7664-2691
EN 2008

0%