Image Not Available

The direct mount pressure actuated condenser fan speed controllers are designed for speed variation of electronically commutated (EC) motors. Head pressure control of a refrigeration system, through speed variation of the fan on an air-cooled condenser, results in optimum performance throughout the year. The controllers can be used in non-corrosive refrigerant systems.

P315PR-9203C

0% off

Direct-Mount Pressure Actuated for EC Motors

Features

  • Fan speed variation cndenser pressure control
  • Pressure input
  • Direct mount option
  • Setpoint screw location on top of device
  • IP65 enclosure
  • Compact design
  • Attractive styling
  • Quick connector plug included
  • Suitable to control 1 or 3 phase EC motor
  • WARNING To fulfill our obligations towards Article 33, in accordance to European REACH Regulation No 1907/2006 EC, we hereby inform you that this product contains the following Substances of Very High Concern mentioned on the Candidate list: • Lead, Lead Monoxide

Range5 to 15 bar

Element Style47

Setting6 bar

Prop. Band4 bar

Controller ModeN/A

Minimum Shipping Qty1

Additional Features---

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
P315 Catalog Page
EN 2021
Refrigeration Products Brochure
EN 08 2014
P315PR Product Bulletin
EN 2019
P315PR Installation Sheet_P/N 24-10607-17
EN 02 2020

0%