Image Not Available

Network Automation Engines (NAEs) enable Internet Protocol (IP) connectivity and web-based access to Metasys Building Management Systems (BMSs). NAEs leverage standard building management communication technologies, including BACnet® protocol, LonWorks® network, and N2 Bus protocol to monitor and supervise a wide variety of Heating, Ventilating and Air Conditioning (HVAC); lighting, security, fire and access control equipment.

MS-NAE4510-2

0% off

Network Automation Engine

Supports one N2 or BACnet MS/TP (RS-485) trunk, includes an additional RS-232-C serial port for optional external modem, supports up to 100 devices on the N2 or BACnet MS/TP trunk.

Features

  • Communication Using Commonly Accepted IT Standards at the Automation and Enterprise Level
  • Web-Based User Interface
  • Site Director Function
  • Support for Web Services at the Automation Network Level
  • User Interface and Online System Configuration Software Embedded in NAE
  • Supervision of Field Controller Networks Including BACnet MS/TP, N2 Bus, LonWorks Network, and BACnet IP Devices
  • Multiple Connection Options for Data Access

Max. Number of objects2500

N2 Bus/BACnet (RS-485) trunk1

LONWORKS trunk---

Max. Number of N2 or MS/TP Devices per Trunk100

Max. Number of LONWORKS Devices per Trunk---

Internal modem---

RS-232-C Serial Ports2

USB Serial Ports1

Ethernet Ports1

Power Supply24 V AC

Protection BatterySupports data protection on power failure. Rechargeable NiMH battery: 3.6 VDC 500 mAh

Processor192 MHz Renesas® SH4 7760 RISC processor

Memory128 MB Flash nonvolatile memory for operating system, configuration data, and operations data storage and backup; 128 MB Synchronous Dynamic Random Access Memory (SDRAM) for operations data dynamic memory

Operating SystemMicrosoft® Windows® Embedded CE 6.0

Net Weight: 1kg

Product Dimension:Width 350 mmLength110 mmHeight210 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
RIng MAnager IP Network System_LIT-1901096
EN 12 2020
NAE55 European Catalog Page
EN 2021
NAE85_LIT-1901148
EN 10 2020
NCE25, NAE35, and NAE45_LIT-1901147
EN 10 2020
Network Engines_LIT 1900195
EN 07 2021
Network Engines_LIT 12012138
EN 07 2021
Accessories
Product CodeDescriptionQuantity
MS-BAT1020-0BATTERY PACK

0%