Home : Supervisor Software and Tools : Metasys Software : Metasys Server
Image Not Available

Metasys Software

Metasys Server

Metasys Server

The Application and Data Server (ADS) and Extended Application and Data Server (ADX) are optional components of the Metasys system that manage the collection and presentation of large amounts of trend data, event messages, operator transactions, and system configuration data. The ADS is an entry-level server that runs on personal computers and supports up to 5 users. The ADX is a larger scale system that runs on a server operating system to provide extended historical archiving and reporting capabilities. The ADX is offered in several models to support up to 10, 25, 50, or 100 users. As Site Director, the ADS/ADX provides secure communication to a network of NAE, NIE, NCE, SNE and SNC series engines.

Features

  • Support of IT Standards and Internet Technologies
  • Secure user Access with add-on licensed security features, ADFS 2FA and FIPS 140-2.
  • Alarm and Event Management
  • Site Director Function
  • Long-Term Trend Data Storage
  • Fault detection and fault triage, add-on licensed features to Metasys Server software.

Products List55 items

Product CodeDescriptionSite Management Portal UI, max no. usersMetasys User Interface UI, max no. users
Application and Data Server For a range of 0-5 concurrent SMP users and 0-5 concurrent Metasys UI users. New Software.55
Application and Data Server For a range of 0-5 concurrent SMP users and 0-5 concurrent Metasys UI users. Upgrade Software.55
ADS-Lite-E to full ADS Migration project software: for up to five users, on sites migrating from a previous major release of ADS-Lite-E, to the current release of full ADS.55
Application and Data Server software subscription (5 users). 3 Years.55
Application and Data Server software subscription (5 users). 1 Year.55
Application and Data Server software subscription for one additional server that is not a site director (5 users). 3 Years.55
Application and Data Server software subscription for one additional server that is not a site director (5 users). 1 Year.55
Three year site subscription service for Metasys ADX 100-user software; for one additional server that is not the site director10050
One year site subscription service for Metasys ADX 100-user software; for one additional server that is not the site director10050
Extended Application and Data Server For a range of 0-100 concurrent SMP users and 0-50 concurrent Metasys UI users. See ADS/ADX concurrent users. For use on server with dual processors or 8 cores. Includes Microsoft SQL Server 2014 software with core license. New Software.10050
Extended Application and Data Server For a range of 0-100 concurrent SMP users and 0-50 concurrent Metasys UI users. See ADS/ADX concurrent users. For use on server with dual processors or 8 cores. Includes Microsoft SQL Server 2014 software with core license. Upgrade Software.10050
Extended Application and Data Server For a range of 0-100 concurrent SMP users and 0-50 concurrent Metasys UI users. See ADS/ADX concurrent users. For use on server with dual processors or 8 cores. Includes Microsoft SQL Server 2014 software with core license. Migration Software.10050
Extended Application and Data Server For a range of 0-100 concurrent SMP users and 0-50 concurrent Metasys UI users. New Software.10050
Extended Application and Data Server For a range of 0-100 concurrent SMP users and 0-50 concurrent Metasys UI users. Upgrade Software.10050
Extended Application and Data Server For a range of 0-100 concurrent SMP users and 0-50 concurrent Metasys UI users. Migration Software.10050
Extended Application and Data Server software subscription (100 users). 3 Years.10050
Extended Application and Data Server software subscription (100 users). 1 Year.10050
Extended Application and Data Server For a range of 0-10 concurrent SMP users and 0-25 concurrent Metasys UI users. Includes Microsoft SQL Server 2014 software with core license. New Software.1025
Extended Application and Data Server For a range of 0-10 concurrent SMP users and 0-25 concurrent Metasys UI users. Includes Microsoft SQL Server 2014 software with core license. Upgrade Software.1025
Extended Application and Data Server For a range of 0-10 concurrent SMP users and 0-25 concurrent Metasys UI users. Includes Microsoft SQL Server 2014 software with core license. Migration Software.1025
Extended Application and Data Server For a range of 0-10 concurrent SMP users and 0-25 concurrent Metasys UI users. New Software.1025
Extended Application and Data Server For a range of 0-10 concurrent SMP users and 0-25 concurrent Metasys UI users. Upgrade Software.1025
Extended Application and Data Server For a range of 0-10 concurrent SMP users and 0-25 concurrent Metasys UI users. Migration Software.1025
Extended Application and Data Server software subscription (10 users). 3 Years.1025
Extended Application and Data Server software subscription (10 users). 1 Year.1025

0%