Image Not Available

A range of Input/Output modules compatible with Metasys. IOMs can serve in one of two capacities depending on where they are installed on the Metasys system. When installed on the Sensor Actuator (SA) Bus of an Field Equipment Controller (FEC), the IOMs expand the point count of these controllers. When installed on the Field Controller (FC) Bus as point multiplexers, IOMs allow a Network Automation Engine (NAE) or Network Controller Engine (NCE) to monitor and control supervisory points directly. A full range of FEC/FAC models combined with the IOM models can be applied to a wide variety of building applications ranging from simple fan coil or heat pump control, to advanced central plant management.

MS-IOM4711-0

0% off

Input/Output Module, 6 Universal Inputs, 2 Binary Inputs, 3 Binary Outputs, 4 Configurable Outputs, 2 Analog Outputs

Features

  • Expands controllers for larger applications
  • Flexible configurations: 4, 6, 12 and 17-point expandability
  • Integrates at both field and supervisory levels
  • Models with 16 inputs for monitoring applications

Inputs6 UI + 2 BI

Outputs2 AO + 3 BO + 4 CO

Communications BusBACnet® MS/TP, RS-485

ProcessorH8SX/166xR Renesas® 32-bit microcontroller

Memory512 KB Flash Memory and 128 KB RAM

Supply Voltage24 V AC

Max. Power Consumption14 max. VA

Operating Ambient Conditions0 to 50°C; 10 to 90% RH noncondensing

MountingHorizontal on single 35 mm DIN rail mount (preferred), or screw mount on flat surface with three integral mounting clips on controller

HousingEnclosure material: ABS and polycarbonate UL94 5VB; Self-extinguishing, Plenum-rated Protection Class: IP20 (IEC529)

Net Weight: 0.5kg

Product Dimension:Width 190 mmLength53 mmHeight150 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
IOM European Catalog Page
EN 2021
Input/Output Module (IOM) Series_LIT 1900349
EN 10 2020
Metasys System Field Equipment Controllers and Related_LIT 12011042
EN 10 2020
Accessories
Product CodeDescriptionQuantity
MS-DIS1710-0Local Controller Display for FEC1611, FEC2611 and FAC Models
Compatible Products
Product CodeDescriptionQuantity
MS-ZFRCBL-0Cable Accessory for ZFR1811
MS-ZFRRPT-0Repeater Accessory for ZFR1811

0%