Image Not Available

Metasys® Controllers

MS Input/Output Modules

Input/output modules

A range of Input/Output modules compatible with Metasys. IOMs can serve in one of two capacities depending on where they are installed on the Metasys system. When installed on the Sensor Actuator (SA) Bus of an Field Equipment Controller (FEC), the IOMs expand the point count of these controllers. When installed on the Field Controller (FC) Bus as point multiplexers, IOMs allow a Network Automation Engine (NAE) or Network Controller Engine (NCE) to monitor and control supervisory points directly. A full range of FEC/FAC models combined with the IOM models can be applied to a wide variety of building applications ranging from simple fan coil or heat pump control, to advanced central plant management.

Features

  • Expands controllers for larger applications
  • Flexible configurations: 4, 6, 12 and 17-point expandability
  • Integrates at both field and supervisory levels
  • Models with 16 inputs for monitoring applications

Products List7 items

Product CodeInputsOutputsCommunications Bus
4 BI---BACnet® MS/TP, RS-485
2 UI2 UO + 2 BOBACnet® MS/TP, RS-485
8 UI2 AOBACnet® MS/TP, RS-485
4 UI4 UO + 4 BOBACnet® MS/TP, RS-485
16 BI---BACnet® MS/TP, RS-485
8 BI8 BOBACnet® MS/TP, RS-485
6 UI + 2 BI2 AO + 3 BO + 4 COBACnet® MS/TP, RS-485

0%