Home : Network Displays, Webserver & Gateways : MAP Gateway : MAP Gateway
Image Not Available

Mobile Access Portal Gateway

MAP Gateway

Mobile Access Portal Gateway

The Mobile Access Portal (MAP) Gateway is a pocket-sized web server that provides a wireless mobile user interface to Smart Equipment Rooftop Units (RTUs). The mobile user interface can be displayed in the browser of a phone, tablet, or computer.
The MAP Gateway ships from the factory with a base set of features that allow users to access, view, edit, and override key information from all devices connected on a common BACnet Token Passing (TP) field bus. The wireless connection on the MAP Gateway allows users to be up to 31m (100 ft line of sight) away indoors and up to 91 m (300 ft line of sight) away outdoors. The MAP Gateway can also be permanently mounted, powered with an optional separate power supply and connected to an Ethernet access point for use as remote connection to a TP field bus of devices.
MAP Gateways ship from the factory with version 5.0x firmware, MAP Gateway units already in the field with version 3.0x firmware or later can be upgraded to Release 5.0 to provide a complete set of Commissioning and Wiring Validation functions targeted for use by electricians, commissioning contractors, and technicians.
The Release 5.0 upgrade can be acquired from Johnson Controls internal portal pages or Offering’s Catalog on HVAC Navigator. These updates are complemented by a set of targeted videos that are available using the following link

https://jcpublic.kzoplatform.com/containers/957891534378768109/


The YK MAP Gateway cannot be used on anything other than Smart Equipment Rooftops. You must have the latest version of MAP to view latest features in Smart Equipment. The MAP Gateway user interface is accessed either over Wi-Fi or an existing Ethernet network on site.

Features

  • Simple Brower-Based User Interface - The MAP Gateway has a consistent, intuitive, menudriven set of browser based views that allow you to quickly navigate between the connected devices and drill down into the point and feature data supported by each device type.
  • Secure Wi-Fi Connectivity to Multiple Platforms - The MAP Gateway communicates securely using WiFi to smart phones, tablets or personal computers. The browser-based user interfaces automatically conforms to the size constraints of the connected platform.
  • Carry with You or Leave on Site - The MAP Gateway can be used as a basic, portable commissioning tool to view, adjust, or override the key points on Smart Equipment Rooftops that are standalone, or connected on an MS/TP network.
  • Access to Schedules, Alarms and Trends - The MAP Gateway allows you to view alarms, events, and trends, and modify the rooftop unit schedules.
  • Permanent Audit Log - Allows you to export and view a log file to review all user logins, transactions, and to log any events generated from the connected controllers.

Products List2 items

Product CodePower SupplyCommunication PortMounting
12...15 VDCRS485 - BACnet MS/TPPortable
12...15 VDCRS485 - BACnet MS/TPPortable

0%