Image Not Available

Metasys

Communication Modules

KNX, M-Bus, LON ...

The communication modules can be used in conjunction with Network Integration Engines (NIEx9xx) to access dedicated physical network. The devices allow integration of M-Bus, KNX and legacy N2E protocol (used by DX-912x) into Metasys. Most of these modules doesn’t require any configuration or can be configured using an integrated web server. Only the KNX interface modules require a configuration by the KNX configuration tool (ETS).

Features

  • M-Bus power supply for 10 standard M-Bus devices included
  • Many M-Bus devices already included
  • New M-Bus devices will be added on request
  • Cost effective access to dedicated physical network using NIEx9xx.
  • Investment protection – legacy DX-912x become part of actual Metasys BAS.
  • No special configuration tool required.
  • DIN Rail Mount.

Products List10 items

Product Code
12V to 24V AC or POE (Power over Ethernet)> 800mW---
24V AC or 24V DCmax. 5 VA78 kBis/s (LON FTT-10A, LON TP/XF-78); 9.6 kBit/s for N2 bus
24V AC or 24V DCmax. 5 VA78 kBis/s (LON FTT-10A, LON TP/XF-78); 9.6 kBit/s for N2 bus
230 Vacmax. 25 VA300…9600 Baud
24Vac/dcmax. 25 VA300…9600 Baud
24Vac/dcmax. 25 VA300…9600 Baud
24 Vac/dcmax. 25 VA300…9600 Baud
24Vac/dcmax. 25 VA300…9600 Baud

0%