Home : Configurable Field Controllers : Integrated Room Control : IRC 3rd Edition
Image Not Available

Integrated Room Control

IRC 3rd Edition

Integrated Room Controller

IRC Controllers are microprocessor-based programmable controllers designed to control terminal units such as fan coils, heatpumps and chilled beams. Controllers can be used as standalone or integrated to a LonWorks® or BACnet® network. Controllers can also be extended with light and sunblind modules and work with a wide range of room sensors that could include CO2 sensing and motion detection to allow the system to adjust to actual operating conditions and to increase energy savings. They also include wireless capability to connect remotely room sensors.

Features

  • Single point of control for environmental comfort in the room for the occupants – temperature, air quality, lighting and sunblinds
  • Standard Protocols (Lon and BACnet) to guarantee interoperability with other manufacturers
  • Expandable with lighting and sunblind modules to build an integrated room control solution, for up to 45% energy savings
  • Universal power supply and optional 24 VAC power outputs, for a direct connection of the controller to the main power supply and outputs such dampers and valve actuators, eliminating the need for transformer
  • Multiple sensors management, for a full room management including ambient (temperature-humidity), air quality (CO2) and presence detection (motion sensor)
  • Large choice of user interfaces: remote controls devices, room devices
  • Network or wireless room sensors, to reduce wiring cost and create wire-free installations

Products List4 items

Product CodeDescriptionInputsOutputs
16-Point BACnet Terminal Unit Controller2 UI + 1 SI + 3 DI4 AO + 2 triacs + 4 RO
14-Point BACnet Terminal Unit Controller2 UI + 1 SI + 3 DI2 AO + 2 triacs + 4 RO + 24V output
16-Point LON Terminal Unit Controller2 UI + 1 SI + 3 DI4 AO + 2 triacs + 4 RO
14-Point LON Terminal Unit Controller2 UI + 1 SI + 3 DI2 AO + 2 triacs + 4 RO + 24V output

0%