Image Not Available

Chillers

PAC chillers - recip

Chillers with reciprocating compressors

Packaged ammonia chillers based on reciprocating compressors, with a 50–1400 kW capacity range


PAC ammonia-based chillers are fully integrated packaged units, designed to take full advantage of the many different models of ultra-reliable SABROE® reciprocating compressors. They are popular because there is such a wide range of different standard sizes, and they are also particularly easy to customize to meet specific requirements.

The integrated design, with the plate evaporator/condenser, oil separator and control system all built in, means PAC units provide exceptional refrigeration capacity while only taking up a minimum of space. They are ideal for use in indirect cooling set-ups, and in installations where it is important to use future-compatible natural refrigerants, such as ammonia.

The advanced technology and the well-matched integration of the component systems make these chillers so energy efficient that their low operating costs make them the most economical choice over the lifetime of a refrigeration plant.

Range:

There are 21 different standard models in this range of packaged chillers, with capacities ranging from 45 kW to 1419 kW.

Customized configurations are also available for use with remote air-cooled or evaporative condensers, and for twin or multi-packages, designed to provide particularly large cooling capacities.

Features

  • Factory-assembled, pre-tested packaged units
  • Comprehensive selection of compressor capacities, making it easier to match particular requirements
  • Very easy access for service
  • Indirect cooling and uncomplicated flooded evaporating system, using natural ammonia (R717) only
  • Plate evaporator/condenser are easy to open and service

Product List30 items

Product CodeTypeCooling CapacityE-motor Available
Water: inlet 12°C, outlet 7°C351 kW91 kW
Ethylene glycol 30%: inlet -2°C, outlet -8°C178 kW73 kW
Water: inlet 12°C, outlet 7°C345 kW78 kW
Ethylene glycol 30%: inlet -2°C, outlet -8°C171 kW78 kW
Water: inlet 12°C, outlet 7°C271 kW78 kW
Ethylene glycol 30%: inlet -2°C, outlet -8°C130 kW48 kW
Water: inlet 12°C, outlet 7°C527 kW136 kW
Ethylene glycol 30%: inlet -2°C, outlet -8°C266 kW91 kW
Water: inlet 12°C, outlet 7°C517 kW113 kW
Ethylene glycol 30%: inlet -2°C, outlet -8°C256 kW91 kW
Water: inlet 12°C, outlet 7°C406 kW91 kW
Ethylene glycol 30%: inlet -2°C, outlet -8°C196 kW78 kW
Water: inlet 12°C, outlet 7°C702 kW162 kW
Ethylene glycol 30%: inlet -2°C, outlet -8°C354 kW136 kW
Water: inlet 12°C, outlet 7°C690 kW162 kW
Ethylene glycol 30%: inlet -2°C, outlet -8°C342 kW136 kW
Water: inlet 12°C, outlet 7°C542 kW136 kW
Ethylene glycol 30%: inlet -2°C, outlet -8°C261 kW91 kW
Water: inlet 12°C, outlet 7°C1053 kW245 kW
Ethylene glycol 30%: inlet -2°C, outlet -8°C530 kW200 kW
Water: inlet 12°C, outlet 7°C1035 kW245 kW
Ethylene glycol 30%: inlet -2°C, outlet -8°C512 kW200 kW
Water: inlet 12°C, outlet 7°C812 kW200 kW
Ethylene glycol 30%: inlet -2°C, outlet -8°C391 kW136 kW
Water: inlet 12°C, outlet 7°C1404 kW308 kW

0%