Image Not Available

Chillers

ChillPAC

Packaged ammonia chillers

Extremely compact packaged ammonia chillers based on reciprocating compressors, with a 60–1400 kW capacity range


ChillPAC ammonia-based chillers feature an ultracompact format so narrow that they can even pass through a normal doorway. This is achieved by having an extra-compact shell-and-plate evaporator/condenser, oil separator and control system all built in and fully integrated into a unique vibration-resistant design.

This means ChillPAC units provide exceptional refrigeration capacity – taking full advantage of the many different models of ultra-reliable SABROE® reciprocating compressors – while only taking up a minimum of space. This makes ChillPAC units ideal in installations where space is limited, and where there are restrictions on the refrigerant charge used.

ChillPAC chillers are most cost-effective when fitted with a variable-speed drive (VSD) that makes it easy to deal with changing circumstances and different operating requirements.

Range:

There are 21 different models in the standard ChillPAC range, with capacities ranging from 60 kW to 1400 kW.

Features

  • Factory-assembled, pre-tested packaged units based on SABROE reciprocating compressors worldrenowned for their reliability
  • Exceptionally compact design and fully integrated configuration results in less than half the footprint of bespoke chiller designs
  • Indirect cooling and uncomplicated flooded evaporating system, using natural ammonia (R717) only
  • Exceptional COP and outstanding part-load performance
  • Refrigerant charge 50% smaller than with conventional chillers, because of special condenser/evaporator design

Products List42 items

Product CodeTypeCooling capacity at 1800 rpmE-motor
Water chillers (water: inlet 12°C, outlet 7°C)369 kW74 kW
Brine chillers (ethylene glycol 30%: inlet -2°C, outlet -8°C)185 kW73 kW
Water chillers (water: inlet 12°C, outlet 7°C)361 kW79 kW
Brine chillers (ethylene glycol 30%: inlet -2°C, outlet -8°C)180 kW72 kW
Water chillers (water: inlet 12°C, outlet 7°C)273 kW66 kW
Brine chillers (ethylene glycol 30%: inlet -2°C, outlet -8°C)140 kW54 kW
Water chillers (water: inlet 12°C, outlet 7°C)553 kW110 kW
Brine chillers (ethylene glycol 30%: inlet -2°C, outlet -8°C)280 kW91 kW
Water chillers (water: inlet 12°C, outlet 7°C)544 kW113 kW
Brine chillers (ethylene glycol 30%: inlet -2°C, outlet -8°C)269 kW91 kW
Water chillers (water: inlet 12°C, outlet 7°C)406 kW91 kW
Brine chillers (ethylene glycol 30%: inlet -2°C, outlet -8°C)208 kW72 kW
Water chillers (water: inlet 12°C, outlet 7°C)729 kW162 kW
Brine chillers (ethylene glycol 30%: inlet -2°C, outlet -8°C)369 kW136 kW
Water chillers (water: inlet 12°C, outlet 7°C)709 kW142 kW
Brine chillers (ethylene glycol 30%: inlet -2°C, outlet -8°C)362 kW136 kW
Water chillers (water: inlet 12°C, outlet 7°C)573 kW113 kW
Brine chillers (ethylene glycol 30%: inlet -2°C, outlet -8°C)280 kW91 kW
Water chillers (water: inlet 12°C, outlet 7°C)1076 kW245 kW
Brine chillers (ethylene glycol 30%: inlet -2°C, outlet -8°C)546 kW200 kW
Water chillers (water: inlet 12°C, outlet 7°C)1055 kW200 kW
Brine chillers (ethylene glycol 30%: inlet -2°C, outlet -8°C)534 kW200 kW
Water chillers (water: inlet 12°C, outlet 7°C)851 kW177 kW
Brine chillers (ethylene glycol 30%: inlet -2°C, outlet -8°C)419 kW136 kW
Water chillers (water: inlet 12°C, outlet 7°C)1350 kW290 kW

0%