Image Not Available

Electric Fan Coil Thermostat

T9 Series

T9 Series

With a frameless large touch screen, the T9000 series thermostats can display ambient temperature clearly and intuitively. The buttons are sensitive and very user-friendly. The futuristic and hi-tech exterior design is loved by users from high-end office buildings, hotels, private hospitals and high-end residential buildings.

Features

  • Modern Technology sense design
    Touch, Frameless, Larger Screen
    Red Dot Design Award, quality for good design
  • Energy Saving and Efficient
    Occupancy(Eco) mode, dead band fan status adjustable , fully support ECM fan, efficient 30~50% fan energy saving, and 1-2dB(a) noise reduction
  • Full Range of Applications
    Support 2/4-pipe FCU, Heat pump, Simple AHU, Boiler, Floor heating; support 3-speed fan, 2/3-wiring on/off valve, proportional valve, Floor heating valve, Tio2/ESP and etc.
    Support almost all FCU application types, especially for ECM fan,support 8 applications with ECM fan
  • High quality
    High quality spec component selection, Relays 100k on/off times life cycle
    No need to open thermostat, 3 step installation. Multi-certification CE, BTL, high quality component and material
  • Smart, Optimize Control
    Some models use 32 bit MCU, more powerful and stable. Support Modbus BACnet open protocol, seamless integrated to BAS system

Products List8 items

Product CodePower SupplyAnalog outputRelay output
100-240 VAC 50/60 Hz0-10VDC, max 20mA2.2A(Ind.), cosΦ 0.98; 5A(Res.)
100-240 VAC 50/60 Hz0-10VDC, max 20mA2.2A(Ind.), cosΦ 0.98; 5A(Res.)
100-240 VAC 50/60 Hz0-10VDC, max 20mA2.2A(Ind.), cosΦ 0.98; 5A(Res.)
100-240 VAC 50/60 Hz0-10VDC, max 20mA2.2A(Ind.), cosΦ 0.98; 5A(Res.)
100-240 VAC 50/60 Hz0-10VDC, max 20mA2.2A(Ind.), cosΦ 0.98; 5A(Res.)
100-240 VAC 50/60 Hz0-10VDC, max 20mA2.2A(Ind.), cosΦ 0.98; 5A(Res.)
100-240 VAC 50/60 Hz0-10VDC, max 20mA2.2A(Ind.), cosΦ 0.98; 5A(Res.)
100-240 VAC 50/60 Hz0-10VDC, max 20mA2.2A(Ind.), cosΦ 0.98; 5A(Res.)

0%