Image Not Available

Network Room Command Module

NS8000

Network Sensors

The NS Series Network Sensors function directly with Metasys® system Field Equipment Controllers (FECs), Metasys Network and Control Engines (NCEs), Advanced Application Field Equipment Controller (FACs), Metasys VAV Box Equipment Controllers (CVM) and General Purpose Application Controllers (CGM), Input/Output Modules (IOMs), VAV Modular Assembly (VMA16) Controllers, and Facility Explorer™ FX-PC Series Programmable Controllers (FXPCGs, FX-PCVs, and FX-PCXs). The sensors are also compatible with Verasys® and Johnson Controls® Smart Equipment.

Features

  • BACnet® MS/TP protocol communication: provides compatibility with Metasys system field controllers, Facility Explorer programmable controllers as well as Verasys and Johnson Controls Smart Equipment in a proven communication network
  • Single and multifunctional sensors: choose temperature, humidity, CO2, and occupancy sensing depending on HVAC needs
  • Large backlit fixed segment display available on some models : provides real-time status of the environment with backlighting activated during user interaction
  • Simple temperature setpoint adjustment or Warmer/Cooler mode available on display models: configure simple setpoint adjustment or Warmer/Cooler mode
  • Onboard occupancy sensor available on PIR models: Maximizes up to 30% energy savings in high-energy usage environments, and facilitates trending of floor space usage
  • Temporary occupancy included on all display and Warmer/Cooler models: Provides a timed override command, which initiates a temporary occupancy state
  • Field-selectable default display setting on display models: toggle between temperature, RH or temperature setpoint on the display, and set the desired default for continuous viewing
  • Fahrenheit/Celsius (°F/°C) selectable on display models: display temperature in degrees Fahrenheit or degrees Celsius
  • All display models meet California Energy Code (Title 24): displays the required State of California Title 24 economizer fault conditions
  • All display models include a screen lockout: prevents sensor tampering
  • Serialized sensors and calibration certificates: obtain factory calibration certificates for all models

Product List76 items

Product CodeFixed segment display with setpoint (FS), Warmer/Cooler interface (W/C)PIR occupancy sensorColor Available
n/aNoWhite
n/aNoWhite
n/aNoBlack
n/aNoBlack
FSNoWhite
FSNoWhite
FSNoBlack
FSNoBlack
n/aNoWhite
n/aNoWhite
n/aNoBlack
n/aNoBlack
W/CNoWhite
W/CNoWhite
W/CNoBlack
W/CNoBlack
FSNoWhite
FSNoWhite
FSNoBlack
FSNoBlack
*---*---White
*---*---White
*---*---Black
*---*---Black
n/aNoWhite

0%