Home : Room Automation Solution : KNX Sensors : Real Time Clock
Image Not Available

KNX Sensors

Real Time Clock

ES01A00xxx

The real time clock is a digital electronic switch for time management of electrical utilities. It allows time programming (daily, weekly or yearly) or astronomical.

It can control 9 different channels on bus KNX. The programming of channel 1 is also replicated on the relay located on the device. Each channel can be associated with a different programming (time or astronomical).

The real time clock also offers the possibility of connecting via BUS a GPS module, ES01A00ACC (available as an accessory), which allows the acquisition of the time and the position through the satellite system, ensuring greater accuracy over time. The backup battery allows you to keep the settings even in case of blackout and can be replaced through the cover (sealable).

Features

  • Time programming (daily, weekly, monthly or yearly) or astronomical programming
  • Available programs: on/off, pulse, holiday, random, night (astronomical)
  • 9 different channels on bus KNX (the behaviour of the first channel is replicated on the on-board relay)
  • Maximum number of storable programs: 450 (900 events) allocable on 9 channels
  • Possibility to automatically capture date, time and geographical position connecting the additional ES01A00ACC module
  • Automatic time update (DST)
  • Correction of the calculated sunrise and sunset time: ± 120 minutes
  • Random switching function of the outputs
  • Channels status manual override (temporary or permanent)
  • Possibility to copy the programs of one channel on other channels
  • Menu in five languages: Italian, English, Spanish, German, French
  • Keypad lock by password
  • Backup battery (CR 14250 type) replaceable without removing the device

Products List2 items

Product Code

0%