Image Not Available

Terminal Unit Valve Actuators

VA-7080

Thermal ON/OFF Control

The VA-708x Terminal Unit Actuators Series provide ON/OFF and DAT control in HVAC application. The compact design of these actuators make them suitable for installations in confined spaces, such as fan-coil applications.

Features

  • Low and line voltage models available:
    Flexible applications
  • Suitable to Johnson Controls and almost all of terminal unit valve on the market:
    No limits in valve selection and retrofitting
  • Easy mounting solution:
    Easy to install, no expert required, just one click to snap onto the valve adapter.
  • Compact design:
    Ideal for installation in confined spaces (fan coils, etc.)
  • Can be mounted after valve body is installed:
    Easier to install. Allows more flexibility in actuator selection
  • Actuator stroke indicator highly visible:
    Actuator stroke visible in any direction, in confined space and in dark environment
  • IP54:
    Installation permitted in any direction

Products List9 items

Product CodeSupply VoltageFactory SettingMounting Thread
24, 50/60 (V AC/DC, Hz)Normally Open (stem extends when energized) 1,5 m cable lengthM28x1.5
230, 50/60 (V AC, Hz)Normally Open (stem extends when energized) 1,5 m cable lengthM28x1.5
24, 50/60 (V AC/DC, Hz)Normally Closed (stem retracts when energized) 1,5 m cable lengthM28x1.5
230, 50/60 (V AC, Hz)Normally Closed (stem retracts when energized) 1,5 m cable lengthM28x1.5
24, 50/60 (V AC/DC, Hz)Normally Open (stem extends when energized) 1,5 m cable lengthM30x1.5
230, 50/60 (V AC, Hz)Normally Open (stem extends when energized) 1,5 m cable lengthM30x1.5
24, 50/60 (V AC/DC, Hz)Normally Closed (stem retracts when energized) 1,5 m cable lengthM30x1.5
24, 50/60 (V AC/DC, Hz)Normally Closed (stem retracts when energized) 1,5 m cable lengthM30x1.5
230, 50/60 (V AC, Hz)Normally Closed (stem retracts when energized) 1,5 m cable lengthM30x1.5

0%