Image Not Available

Terminal Unit Valve Actuators

Smart Flow Control Series

Smart terminal unit and room control with 6-way valve

The Smart Flow Control Series is the most efficient way to control technology advanced applications. Combining a 6-way valve with a smart programmable digital actuator, the Smart Flow Control Series delivers flow control performance and greater flexibility through sensor connection and extensive capabilities. Room control can be easily integrated into the actuator by connecting a NS8000 Network Sensor.

Features

  • Nominal voltage 24V AC
  • BACnet® MS/TP and BACnet® IP protocol communication
  • Electronic pressure independent solution - Vortex Trail Flow Sensor fully integrated
  • VMA is used in combination with a NS8000 Series Room Sensor to provide an all in one full-control user experience
  • Capability for measuring and displaying zone temperature, occupancy detection, duct temperature, zone humidity and dewpoint, determination, carbon dioxide (CO2) level, setpoint adjustments, fan speed control or discharge air temperatures.

Products List4 items

Product CodeDescription
Smart Flow Control BACnet MS/TP 6-way Female Connection
Smart Flow Control BACnet MS/TP 6-way Male Connection
Smart Flow Control BACnet IP 6-way Female Connection
Smart Flow Control BACnet IP 6-way Male Connection

0%