Image Not Available

From 7.1 to 25 kW, Single control of up to 4 units, IU Mini* = 1.5HP, COP up to 4.16 ********* PHASED OUT SERIES *********

RAS 5HRNS2E

0% off

12.5kW Outdoor unit Multi Comb

Ideal solution for light commercial applications with diaphanous areas.

Features

  • Up to 8 indoor units for one outdoor unit
  • Entry level with Eurovent Certification
  • Same operation and settings for the indoor units at the same time
  • Economical multi big capacity solution
  • Easy and flexible control connection
  • Compact and light weight
  • Increased piping lenght
  • Hitachi exclusive DC Inverter compressor with neodymium magnets
  • Configurable options: Snow sensor, Night mode operation, Saving Energy Operation...
  • Scroll compressor

Nominal Cooling capacity12.5 kW

Nominal Heating capacity14 kW

Power supply400/3/50 V/Ph/Hz

Noise level cooling (sound pressure) (night mode) - Sound pressure level is measured at 1.5m below the unit (Measured in an anechoic chamber)52 (50) dB(A)

Noise level heating (sound pressure) - Sound pressure level is measured at 1.5m below the unit (Measured in an anechoic chamber)54 dB(A)

Noise level (sound power) - Sound power level is the A-weighted sound power level [dB(A)] measured at standard rated conditions for the «cooling» mode operation in accordance to EN1210271 dB(A)

Air flow (Cooling / Heating)4080 m3/h

Piping diameter (Liquid / Gas)9.53 / 15.88 mm

Minimum Piping Length5 m

Maximum Piping Length / Height Difference50 / 30 m

Current Quantity of Refrigerant2.9 kg

Chargeless / Additional Refrigerant Charge30 / 60 m / g/m

Recommended fuse size - 1Ph/3Ph32/16 A

Starting current<10 A

Running current (cooling / heating) 1Ph (3Ph)18.4 / 18.5 (6.5 / 6.6) A

Working Range (cooling / heating)-5ºC~43(db)ºC / -20(wb)ºC~15(wb)ºC

Refrigerant / GWPR410a / 1975

Net Weight: 83kg

Product Dimension:Width 950 mmLength370 mmHeight800 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
Utopia ES, Catalog Page
EN 2015

0%