Image Not Available

From 22.4 to 150 kW modular, VRF with independent control, IU Mini = 0.6HP, COP up to 4.15 ********* PHASED OUT SERIES *********

RAS 16FSXN1E

0% off

45kW (cooling) Outdoor unit Set Free

Ideal for air conditioning large buildings

Features

  • The only 2-pipe / 3-pipe on the market: Hitachi exclusive
  • Same units for 2-pipe and 3-pipe.
  • New size 0.6 (fixed) indoor units allow the number of supported units to be above the standard. Example: 21 units on 10HP.
  • Integrated window switch: it allows the subjugatedoperation of the indoor unit whilst the window is open. There is no additional setting.
  • Continuos operation, Hitachi ensures continuous operation: in the event of failure of a compressor, the “back-up” mode maintains the operation of the remaining compressors (FSXNH/FSXN1E).
  • Easy Installation
  • Easy Commissioning
  • More than 60 Integrated Functions, easy adapted for all types of buildings
  • Greatly Improoved Output when Partially Loaded: at 50% load EER=4.17 for FSXN and EER=5.13 for FSXN1E
  • All Hitachi indoor units are compatible with the full range of outdoor units.
  • Scroll compressor
  • It is necessary to purchase changeover boxes for 3-pipe systems

Nominal Cooling capacity45 kW

Energy Class (Cool/Heat)A / A

Maximum Indoor Units - restrictions apply see Technical Catalogue34

Power supply400/3/50 V/Ph/Hz

ESEER6.06

Minimum - Maximum connected capacity50% - 130%

Nominal Load Efficiency EER / COP - Cooling 35°C/27°C, Heating 7°C/20°C3.24 / 3.12

Nominal Heating capacity45 kW

Noise level (sound pressure) (night mode) - Sound pressure level is measured at 1.0m from the unit front surface and 1.5m from floor level (Measured in an anechoic chamber)64 (57) dB(A)

Noise level (sound power) - Sound power level is the A-weighted sound power level [dB(A)] measured at standard rated conditions for the "cooling" mode operation in accordance to EN12102.84 dB(A)

Air flow (Cooling / Heating)12600 m3/h

Dimensions (H x W x D)1720 x 1210 x 765 mm

Weight310 kg

Piping diameter Liquid /(Gas x 2)12.70 / (28.60/22.2) mm

Total Piping Length / Height Difference1000 / 50 m

Max Piping Length (outdoor to indoor)165 m

Current Quantity of Refrigerant9.5 kg

Recommended fuse size40 A

Starting current91 A

Running current (cooling / heating)22.9 / 26.4 A

Working Range (cooling / heating)-5ºC~43(db)ºC / -20ºC~15(wb)ºC

Refrigerant / GWPR410a / 1975

Net Weight: 310kg

Product Dimension:Width 1210 mmLength765 mmHeight1720 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
Standard Set Free, Catalog Page
EN 2015

0%