Image Not Available

CH-6.0N2

0% off

CH box

SET FREE VRF Modular / VRF Modular Hi Efficiency, necessary with 3-pipe

Power supply230/1/50 V/Ph/Hz

Nominal capacity8 & 10 HP

Maximum number of indoor units8

Electricity demand20 W

Dimensions (H x W x D)191x301x214 mm

Weight7 kg

Piping diameter - Outdoor unit to CH Box (High/Low Pressure)(15.88 - 19.05) / (19.05 - 22.2) mm

Piping diameter - From indoor unit19.05 - 22.2 mm

Recommended fuse size5 A

Net Weight: 7kg

Product Dimension:Width 301 mmLength214 mmHeight191 mm

:
Working Days
:

0%