
CH Box
SET FREE VRF Modular / VRF Modular Hi Efficiency, necessary with 3-pipe

Power supply230/1/50 V/Ph/Hz
Nominal capacity6 HP
Maximum number of indoor units7
Electricity demand20 W
Dimensions (H x W x D)191x301x214 mm
Weight7 kg
Piping diameter - Outdoor unit to CH Box (High/Low Pressure)(12.7 - 15.88) / (15.88 - 19.05) mm
Piping diameter - From indoor unit12.7 - 15.88 mm
Recommended fuse size5 A
Net Weight: 7kg
Product Dimension:Width 301 mmLength214 mmHeight191 mm