Image Not Available

Three diffrent capacities, 5kW - 6kW - 7kW. All with R32

RAK-50PPD

0% off

Wall type, 5kW

Cooling capacity (min-max)5.00 (1.20- 5.80) kW

Heating capacity6.00 (1.20- 6.80) kW

Power supply220 - 240V / 1Ph / 50/60Hz V

Noise level cooling (sound pressure) (SL / L / M / H)26/33/39/47 dB(A)

Noise level heating (sound pressure) (SL / L / M / H)26/33/39/47 dB(A)

Noise level (sound power) *match with Fiche/ Eurovent/Product Info60 dB(A)

Air flow cooling mode (SL / L / M / H)310/410/570/720 m3/h

Air flow heating mode (SL / L / M / H) 350/460/640/800 m3/h

Fan Motor30 W

Dehumidification2.8 l/h

Colour (Munsell Code)White (N9.5)

Condensate Drainφ16 mm

Cable section (interconnection/*if power supply is connected to indoor)1.50x 3+EARTH/- mm²

Piping diameter (Liq / Gas)1/4" / 1/2" Inch

Drain diameter (ext)φ16mm mm

Remote control (standard/optional) *NA Standard

nullSPX-RCKA2 / SPX-RCDB / SPX-WKT3 Optional

ACL Filter Standard (Material & Accessory code)Active Carbon / SPX-CFH25

ACL Filter Standard Dimensions (H x W x D)48x243x5 mm

ACL Filter Optional (Material - Accessory code)SPX-CFH25

Pre-filter Standard MaterialNORMAL

Net Weight: 11.5kg

Product Dimension:Width 900 mmLength300 mmHeight230 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
Declaration of conformity RAK 70PPD
EN 2017
Declaration of conformity RAK 50/60PPD
EN 2017
Energy label RAK 50PPD
EN 2017
Energy label RAK 60PPD
EN 2017
Energy label RAK 70PPD
EN 2017

0%