Image Not Available

All those models match with the comparable indoor model, doen't matter the type (wall/cassette/duct).

RAC-70NPD

0% off

Outdoor model, 7kW

Features

  • Common outdoor units for all indoor units type
  • Easy selection for the installer
  • Stock savings for the wholesaler
  • Eco Auto Off
  • Applicable to residentail and light commercial market
  • HiKumo compatible
  • Weekly timer
  • Cooling at -15°C
  • On/Off status & alarm signal

Net Weight: 52kg

Product Dimension:Width 850 mmLength298 mmHeight800 mm

:
Working Days
:

0%