Image Not Available

Three diffrent capacities, 5kW - 6kW - 7kW. All with R32

RAD-70PPD

0% off

Duct type, 7kW

Nominal Cooling capacity (min - max)7.0 (1.50-8.00) kW

Nominal Heating capacity (min - max)8.0 (1.50-8.50) kW

Power supply1.50x 3+EARTH/- V

Noise level cooling (sound pressure) (SL / L / M / H)29/32/35/39 dB(A)

Noise level heating (sound pressure) (SL / L / M / H)29/32/35/40 dB(A)

Noise level (sound power)53 dB(A)

Air flow cooling mode (SL / L / M / H)350/540/800/1140 m3/h

Air flow heating mode (SL / L / M / H) 350/540/800/1140 m3/h

Fan Motor180 W

Dehumidification4.8 l/h

Included drain pump yes yes/no

Max. height available for drain pump (RAD/RAI only)50 cm

Drain pump pressure lift30 cm

Static pressure switch at High(L / M / H)220 - 240V / 1Ph / 50/60Hz Pa (m3/h)

Cable section1/4" / 5/8" mm²

Piping diameter (Liq / Gas)φ32mm Inch

Drain diameter (ext)NA mm

Remote control (optional)SPX-RCKA1 / SPX-RCDA / SPX-WKT3 Optional

Pre-filter Standard MaterialNORMAL

Net Weight: 35kg

Product Dimension:Width 900 mmLength720 mmHeight270 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
Energy label RAD 50PPD
EN 2017
Energy label RAD 60PPD
EN 2017
Energy label RAD 70PPD
EN 2017

0%