Image Not Available

Three diffrent capacities, 5kW - 6kW - 7kW. All with R32

RAD-50PPD

0% off

Duct type, 5kW

Nominal Cooling capacity (min - max)5.00 (1.20-5.80) kW

Nominal Heating capacity (min - max)6.00 (1.20-6.80) kW

Power supply220 - 240V / 1Ph / 50/60Hz V

Noise level cooling (sound pressure) (SL / L / M / H)29/32/35/39 dB(A)

Noise level heating (sound pressure) (SL / L / M / H)29/32/35/40 dB(A)

Noise level (sound power)53 dB(A)

Air flow cooling mode (SL / L / M / H)350/540/800/1140 m3/h

Air flow heating mode (SL / L / M / H) 350/540/800/1140 m3/h

Fan Motor180 W

Dehumidification2.8 l/h

Included drain pump yes yes/no

Max. height available for drain pump (RAD/RAI only)50 cm

Drain pump pressure lift30 cm

Static pressure switch at High(L / M / H)50/100/150 Pa (m3/h)

Cable section1.50x 3+EARTH/- mm²

Piping diameter (Liq / Gas)1/4" / 1/2" Inch

Drain diameter (ext)φ32mm mm

Remote control (optional)SPX-RCKA1 / SPX-RCDA / SPX-WKT3 Optional

Pre-filter Standard MaterialNORMAL

Net Weight: 35kg

Product Dimension:Width 900 mmLength720 mmHeight270 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
Energy label RAD 50PPD
EN 2017
Energy label RAD 60PPD
EN 2017
Energy label RAD 70PPD
EN 2017

0%