Image Not Available

Two different capacities, 5kW & 6kW. All with R32

RAI-60PPD

0% off

Cassette type, 6kW

Nominal Cooling capacity (min - max)6.00 (1.20 - 6.50) kW

Nominal Heating capacity (min - max)7.00 (1.20 - 8.00) kW

Power supply220 - 240V / 1Ph / 50/60Hz V

Noise level cooling (sound pressure) (SL / L / M / H)29/35/39/43 dB(A)

Noise level heating (sound pressure) (SL / L / M / H)30/36/40/44 dB(A)

Noise level (sound power)56 dB(A)

Air flow cooling mode (SL / L / M / H)390/540/630/720 m3/h

Air flow heating mode (SL / L / M / H) 450/600/690/780 m3/h

Fan Motor57 W

Dehumidification3.8 l/h

Included drain pump yes yes/no

Max. height available for drain pump 30.4 cm

Drain pump pressure lift 11.5 cm

Static pressure switch at High(L / M / H) yes Pa (m3/h)

Panel weight2.8 kg

Panel dimensions (H x W x D)30x620x620 mm

Panel referenceP-AP56NAMS

Cable section 1.50x 3+EARTH/- mm²

Piping diameter (Liq / Gas)1/4" / 1/2" Inch

Drain diameter (ext)φ32mm mm

Remote control (optional)SPX-RCKA3 / SPX-RCDB / SPX-WKT3 Optional

Pre-filter Standard MaterialNORMAL

Net Weight: 17kg

Product Dimension:Width 570 mmLength570 mmHeight285 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
Energy label RAI 50PPD
EN 2017
Energy label RAI 60PPD
EN 2017

0%